Belden Cross-Connect System Cord Labels
If you wish to purchase Belden label sheets, please contact your local Belden Distributor.
-
Gigabix Cross-Connect
-
Bix Cross-Connect
-
110 Cross-Connect
-
Bix Modular Jack Connectors
GigaBIX Cross-Connect Labels
To label your Belden GigaBIX Cross-Connectors, use the LabelFlex software.
- Pre-cut for quick & easy application
- Self-adhesive polyester based labels
- For use with laser printers only
INFORMATION
Material: 50 micron self-adhesive polyester
Release liner: 75 micron synthetic
Tested temperature range: -40°C to 85°C (-40°F to 185°F)
RoHS: RoHS compliant
Printing: Laser printers only
Testing:
- MIL-STD-202G Method 106G
- MIL-STD-202G Method 108A
- MIL-STD-810F Method 502.4
- IEC 600628-2-52
- H2S Exposure
BIX Cross-Connect Labels
To label your Belden BIX Cross-Connectors, use the LabelFlex software.
- Pre-cut for quick & easy application
- Self-adhesive polyester based labels
- For use with laser printers only
INFORMATION
Material: 50 micron self-adhesive polyester
Release liner: 75 micron synthetic
Tested temperature range: -40°C to 85°C (-40°F to 185°F)
RoHS: RoHS compliant
Printing: Laser printers only
Testing:
- MIL-STD-202G Method 106G
- MIL-STD-202G Method 108A
- MIL-STD-810F Method 502.4
- IEC 600628-2-52
- H2S Exposure
110 Cross-Connect Labels
To label your Belden 110 Cross-Connects, use the LabelFlex software.
- Non-adhesive card label
- Perforated for easy tear & rapid application
- Choose from the full range of TIA/EIA 606A colors to aid in identification
- For use with inkjet or laser printers
INFORMATION
Material: Non-adhesive card
Thickness: 180g/sm2
RoHS: RoHS compliant
Printing: Laser or inkjet printers
BIX Modular Jack Connector Labels
To label your Belden BIX Modular Jack Connectors, use the LabelFlex software.
- Pre-cut for quick & easy application
- Self-adhesive polyester based labels
- For use with laser printers only
INFORMATION
Material: 50 micron self-adhesive polyester
Release liner: 75 micron synthetic
Tested temperature range: -40°C to 85°C (-40°F to 185°F)
RoHS: RoHS compliant
Printing: Laser printers only
Testing:
- MIL-STD-202G Method 106G
- MIL-STD-202G Method 108A
- MIL-STD-810F Method 502.4
- IEC 600628-2-52
- H2S Exposure