Belden Outlet & Faceplate Labels

If you wish to purchase Belden label sheets, please contact your local Belden Distributor.



  • Mediaflex Faceplates
  • Workstation Faceplates
  • Workstation Modules

MediaFlex Faceplate Labels


To label your Belden MediaFlex Faceplates, use the LabelFlex software.

  • Non-adhesive card label
  • Perforated for easy tear & rapid application
  • Choose from the full range of TIA/EIA 606A colors to aid identification
  • For use with inkjet or laser printers
PRODUCTS
Part No. Label Size Print Area Sheet Size Labels per Sheet Pack QtyColor
AX1018212.05"x0.75"2.05"x0.75"US Letter 24 10 White

INFORMATION

 

Material: Non-adhesive card

  

Thickness: 180g/sm2

 

RoHS: RoHS compliant

 

Printing: Laser or inkjet printers

Workstation Faceplate Labels


To label your Belden Workstation Outlet Faceplates, use the LabelFlex software.

  • Non-adhesive card label
  • Perforated for easy tear & rapid application
  • Choose from the full range of TIA/EIA 606A colors to aid identification
  • For use with inkjet or laser printers
PRODUCTS
Part No. Label Size Print Area Sheet Size Labels per Sheet Pack QtyColor
AX1015521.81"x0.43"1.81"x0.43"US Letter 80 25 White

INFORMATION

 

Material: Non-adhesive card

  

Thickness: 180g/sm2

 

RoHS: RoHS compliant

 

Printing: Laser or inkjet printers

Workstation Module Labels


To label your Belden Workstation Outlet Modules, use the LabelFlex software.

  • Pre-cut for quick & easy application
  • Self-adhesive polyester based labels
  • For use with laser printers only
PRODUCTS
Part No. Label Size Sheet Size Labels per Sheet Pack Qty Color Color
AX1015530.24"x0.47" US Letter 450 5 White White

INFORMATION

 

Material: 50 micron self-adhesive polyester

 

Release liner: 75 micron synthetic

 

Tested temperature range: -40°C to 85°C (-40°F to 185°F)

 

RoHS: RoHS compliant

 

Printing: Laser printers only

 

Testing:

  • MIL-STD-202G Method 106G
  • MIL-STD-202G Method 108A
  • MIL-STD-810F Method 502.4
  • IEC 600628-2-52
  • H2S Exposure