Belden Miscellaneous Labels
If you wish to purchase Belden label sheets, please contact your local Belden Distributor.
-
Miscellaneous
Miscellaneous
To label your various Belden products, use the LabelFlex software.
- Pre-cut for quick & easy application
- Self-adhesive polyester based labels
- For use with laser printers only
PRODUCTS
INFORMATION
Material: 25 micron self-adhesive polyester
Release liner: 90 micron kraft
Tested temperature range: -40°C to 85°C (-40°F to 185°F)
RoHS: RoHS compliant
Printing: Laser printers only
Testing:
- MIL-STD-202G Method 106G - Moisture Resistance
- MIL-STD-202G Method 108A - Elevated Temperature 85°C (185°F)
- MIL-STD-810F Method 502.4 - Low Temperature -40°C (-40°F)
- IEC 600628-2-52 - Test kb Salt Mist (Cyclic)
- H2S Exposure - Sour Ageing