REVConnect WM Cable Mgmt Chan.

RVUPCMC-REVConnect Wall-Mount Cable Management Channel

...
The REVConnect Wall-Mount Cable Management Channel is designed for use with the REVConnect Wall-Mount kits

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

IBDN System 4800,3600,2400,1200,10GX

Physical Characteristics (Overall)

Height

15.175 in

Width

8.11 in

Depth

9.244 in

Packaging

Individually packaged in a cardboard box.

Weight

5.4 lbs

Connectors
Materials
Description Material Color
Module Steel Black
Cable Support Lexan Black
Door Aluminum Silver
Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Standards

UL Rating

UL1863

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Flammability, LS0H, Toxicity Testing

Safety Listing

c(UL)us Listed

Related Part Numbers

Related Parts

REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit

Included Parts

2 Screws #8-32; 8 Velcro cable tie; 1 Installation guide; 1 Grommet; 1 Plunger

Product Notes

Notes

Refer to Installation Guide PX106710 (English) or visit our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.232 Revision Date: 02-03-2025

Part Numbers
Item # Color UPC
RVUPCMC Black 611589237956