DCXS11-00000-22

Faceplates and Panels - DCX Cabinet LR

...
DCX CABINET SEISMIC 84x36x15, LEFT-RIGHT, WHITE, NO TOP PNL, NO BOTTOM PNL, NO DOORS, NO SIDE PNL, NO REAR PANL, 8 CBL ATTACH, 8 SPOOLS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room (Broadcast)

Construction

Weight

165 lbs

Height

84 in

Width

36 in

Depth

15 in

Physical Specifications

Max Capacity

4608 Terminations (LC) 8 Housings

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Product Material
Materials
Description Material
Frame Unit Steel/Aluminum
Standards

MII Order #39 (China RoHS)

EUP 50

Other Specification

Seismic Rating (Zone 4)

Related Part Numbers

Included Parts

8 Cable Distribution Attachment assemblies, 8 spools

Product Notes

Notes

For more information, please refer to our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.49 Revision Date: 02-12-2025