DCX-04FM-LR

DCX 4U Housing with 12 Trays, Left-to-Right Flow

...
DCX HOUSING 4U, LEFT-RIGHT CABLE FLOW, WITH 12 TRAYS, TRUNK & PATCH MANAGEMENT

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Construction

Weight

17.47 lbs

Height

6.729 in

Width

20.807 in

Depth

11.81

Physical Specifications

Max Capacity

Holds 48 Cassettes/Frames, Base 12 or 72 Cassettes, Base-8

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Product Material
Materials
Element Description
Steel Housing
PC/ABS Housing
Polycarbonate Housing
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

#12-24 machine screw Phillips (4x). Rail cage nuts (4x)

Product Notes

Packaging

Individually packaged in a cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com.

History

Update and Revision

Revision Number: 0.246 Revision Date: 02-12-2025

Part Numbers
Item # Color UPC
DCX-04FM-LR Black 611589248204