FC3U034MMF

FX Ultra Cassette OM3 03P MPO12(M)/8F 40G, MPO12 (F) AQ_ADP

...
FX ULTRA OPTIMIZER CASSETTE, OM3, 03 PORTS, MPO-12 (MALE) 8F 40G, MPO-12 (FEMALE), AQUA ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications

Polarity Identification

Type-A

Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM3

Weight

0.432 lbs

Height

1.5 in

Width

4.5 in

Length

6.60 in

Physical Specifications

Max Capacity

24 Fibers

Inner Jacket

Inner Jacket

Inner Jacket

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

1 Inch Pullout

Temperature Range

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Aqua MPO Female
Adapter Sleve Material Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Aqua MPO Male
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Description Total Insertion Loss Total Return Loss
OM3 0.60 dB -25 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

History

Update and Revision

Revision Number: 0.150 Revision Date: 02-12-2025

Part Numbers
Item # Color Connector Type Polarity Identification
FC3U034MMF Aqua MPO12(F) Type-A