FC4D04SD4F

FX DCX Cassette, OM4, 04 Ports SC Duplex to MPO-12 (Female) Base 8

...
FX DCX Cassette, OM4, 04 Ports SC Duplex to MPO-12 (Female) Base 8, Erika Violet Adapters
Get Product Alerts

Specifications
Product Overview

Suitable Applications

DCX, Data Centers, Central Equipment Room

Construction

Weight

0.190 lbs

Height

0.500 in

Width

6.590 in

Depth

4.550 in

Physical Specifications

Max Capacity

8 Fibers

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Erika Violet SC Duplex
Adapter Sleeve Zirconia-Ceramic
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

DCX Frames, Modules, and Patch Panels

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision

Revision Number: 0.88 Revision Date: 12-12-2022

Part Numbers
Item # Connector Type
FC4D04SD4F SC Duplex