FC4H12LDFM

FX UHD CASS OM4 12P W/250-R-PT, LC_DX EV_ADP

...
FX UHD CASSETTE, OM4, 12 PORTS, WITH 250um RIBBON PT, LC DUPLEX, ERIKA VIOLET ADAPTERS
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM4

Weight

0.500 lbs

Height

1.500 in

Width

4.500 in

Length

9.080 in

Physical Specifications

Max Capacity

24 Fibers

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Product Material
Materials
Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet LC Duplex
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex 0.15 dB -25 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

250µm mass fusion pigtails, splice protection sleeve, rubber strip, and cable ties

Related Parts

FX UHD & FXU Patch Panels

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Splice holders (for a total of 24 splices), 250um ribbon pigtail and splice protector are included. For additional information about this product, please contact our Technical Support group or your local sales representative.

History

Update and Revision

Revision Number: 0.28 Revision Date: 08-07-2024