FC5H12LDFS

Faceplates and Panels - FX UHD SPLICING CASSETTE

...
FX UHD CASSETTE, OM5, 12 PORTS, SPLICING, LC DUPLEX, LIME GREEN ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM5

Weight

0.500 lbs

Height

1.5 in

Width

4.5 in

Length

9.08 in

Physical Specifications

Max Capacity

24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static FX UHD / 1 inch Pullout FXU

Temperature Range

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Product Material
Materials
Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Lime Green LC Duplex
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Description Max. Insertion Loss Min. Return Loss
LC Duplex 0.15 dB -30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX Pigtails, FX Brilliance

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Splice holders are included (total of 24 splices). 3 variants of splice holders are supplied with the splice cassette, they can accommodate for the 900-900µm, the 900-250µm, the 250-250µm, and the 12F RIBBON splice protectors. Pigtails are not included, they need to be ordered separately. For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

History

Update and Revision

Revision Number: 0.17 Revision Date: 02-12-2025