FC5U06LDMF1L

Faceplates and Panels - FX ULTRA CASSETTE

...
FX ULTRA CASSETTE, OM5, 06 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALTERNATE, LIME GREEN ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications

Polarity Identification

Type-A ALT

Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM5

Weight

0.432 lbs

Height

1.500 in

Width

4.500 in

Length

6.600 in

Physical Specifications

Max Capacity

12 Fibers

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

1 Inch Pullout

Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Lime Green LC Duplex
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Description Total Insertion Loss Total Return Loss
OM5 0.35 dB -25 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX Pigtails, FX Brilliance

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

For more information, please refer to our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.91 Revision Date: 02-12-2025