FFSD04LD4F4B

Faceplates and Panels - DCX Frame LC Duplex

...
FX DCX FRAME, OS2, 04 PORTS, LC DUPLEX, MPO-8 (FEMALE), SR4, BLUE ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Construction
Fiber Cable Construction
Fiber Type
OS2

Weight

0.120 lbs

Height

0.500 in

Width

2.260 in

Length

6.800 in

Physical Specifications

Max Capacity

8 Fibers

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Adapter Frame Assembly Polycarbonate Black
Front Connector Body Plastic - UL94V-0 Blue LC Duplex
Rear Connector/ Adapter Plastic - UL94V-0 Blue MPO female
Fan-Out Routing Plate Polypropylene Black
Fiber Connector Performance
Description Total Insertion Loss Total Return Loss
OS2 0.60 dB -60 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

DCX,Frames Modules & Patch Panels

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.17 Revision Date: 02-12-2025