DCX-ZUTR-L

DCX 0U Magnetic Tray, Large

...
DCX Zero U Tray, Large, Holds 6 Cutouts (2 Base-12 Cassettes) with Magnets

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight

1.250 lbs

Overall Height

1.530 in

Overall Width

9.420 in

Depth

9.530 in

Physical Specifications

Max Capacity

2 Cassettes (Base-12) and 2 Copper Connectors

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Product Material
Materials
Description Material
Panel Steel
Standards

TIA/EIA Compliance

EIA/ECA 310

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

(2x) Velcro Cable Ties; (4x) Screws

Related Parts

FX DCX Cassettes/Adapter Frames

Product Notes

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to the Quick Start Guide PX107082 on our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.94 Revision Date: 12-12-2022

Part Numbers
Item # Color
DCX-ZUTR-L Black