LC1AN24B

KeyConnect Loaded CAT6A Angled Patch Panel, 24 Port, 1U

...
KeyConnect Loaded CAT6A Angled Patch Panel, 24 Port, 1U, Black fitted with Bracket & bar and pre-loaded with Modular Jack

Regions Available: Asia Pacific
Get Product Alerts

Specifications
Physical Characteristics (Overall)
Color Chart
Color
Black

Port Count

24 Port

Packaging

Individually packaged in a cardboard box.

Connectors
Materials
Description Material
Panel Steel
Front Connection – Jack Copper Alloy with 50µ Gold over Nickel
Rear Connection – Jack Copper Alloy with Nickel Plating
Jack Body Plastic – UL940V-2
Construction and Dimensions

Max Capacity

24 connectors

Electrical Characteristics

Dielectric Strength

1000 V RMS @ 60 Hz for 1 minute

Insulation Resistance

500 MOhm Minimum

Contact Resistance (Switch Contact)

20 mOhm

Current
Max. Recommended Current [A]
1.5 A
Temperature Range

Installation Temperature Range

-10⁰C to +60⁰C

Storage Temperature Range

-40⁰C to +70⁰C

Operating Temperature Range

-10⁰C to +60⁰C

Mechanical Characteristics

Footprint/Type

KeyConnect

Plug /Jack Compatibility

RJ45, RJ11

Termination Interface
Termination Connection Durabilities
Front Mated Type – Flush and Angled Connection 750 Cycles
Rear Termination Type IDC Connection 20 Terminations
Standards

Data Category

Category 6A

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Product Notes

Included Parts

X Bar for Jacks, 4 Screws (10X32), 4 Screws (12X24), 1 Installation Guide, 1 Ground Wire 24 AWG Kit (For Flat Panels Only)

History

Update and Revision

Revision Number: 0.18 Revision Date: 04-08-2022

Resources
Catalogs