MDVO LC Keyed Duplex Multimode Adapter
Environmental Space |
Indoor |
---|---|
Suitable Applications |
Secured applications over fiber optic |
Weight |
0.01 kg |
---|---|
Height |
0.63 m |
Width |
0.63 |
Depth |
1.14 |
Description |
---|
Footprint/Type |
MDVO |
---|
Operating Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-40 to 70°C |
Description | Material | Type |
---|---|---|
Front Connection | Plastic - UL94V-0 | LC Keyed |
Rear Connection | Plastic - UL94V-0 | LC Keyed |
Insert | Plastic - UL94V-0 | MDVO |
Safety Listing |
Bi-national Standard Listed |
---|
Related Parts |
Compatible MDVO Faceplate and Patch Panel |
---|
Packaging |
10 Modules packaged in a suitable plastic bag. |
---|
Update and Revision |
Revision Number: 0.62 Revision Date: 11-09-2022 |
---|
Item # | Color | Port Count | Adapter Color |
---|---|---|---|
AX102095 | Almond | 1 Port | Red |
AX102096 | Almond | 1 Port | Green |
AX102097 | Almond | 1 Port | Yellow |
AX102098 | Almond | 1 Port | Black |
AX102099 | Almond | 1 Port | Orange |
AX102100 | Almond | 1 Port | Blue |
AX102104 | Black | 1 Port | Black |
AX102107 | Black | 1 Port | Red |
AX102108 | Black | 1 Port | Green |
AX102109 | Black | 1 Port | Yellow |
AX102110 | Black | 1 Port | Black |
AX102111 | Black | 1 Port | Orange |
AX102112 | Black | 1 Port | Blue |
AX102089 | Gray | 1 Port | Red |
AX102090 | Gray | 1 Port | Green |
AX102091 | Gray | 1 Port | Yellow |
AX102092 | Gray | 1 Port | Black |
AX102093 | Gray | 1 Port | Orange |
AX102094 | Gray | 1 Port | Blue |
AX102101 | Red | 1 Port | Red |
AX102102 | White | 1 Port | Green |
AX102103 | White | 1 Port | Yellow |
AX102105 | White | 1 Port | Orange |
AX102106 | White | 1 Port | Blue |