Triax Camera Assemblies
Belden’s Triax Camera Assemblies are exactly what you need for field-deployable digital camera applications, DC power-to-camera applications and teleprompter/monitoring feeds. Support HD signals up to 100 ft, digital signals up to 250 ft and rugged analog signals up to 500 ft. With excellent shielding, they’re designed to operate well in high-crosstalk environments. Keep broadcasts going strong during sports/live events, from mobile trucks and stadiums to TV/studio production environments.
Features & Benefits
- Reduce Overall Costs: Triax assemblies offer an additional layer of insulation and a second shield to allow for signal multiplexing
- Ultimate Flexibility: Swap gender parts from male to female – and vice versa – in only a few seconds
Resources
Catalogs