Product Number: CAD9Z110001M
CAT6A 28AWG UTP Stranded Patch Cord ,Black, 1 Meter
CAT6A 28AWG UTP Stranded Patch Cord ,Black, 1 Meter
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10G Base-T |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | Stranded | BC - Bare Copper | 4 |
Insulation
Material |
---|
PE - Polyethylene |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 4.8 mm |
Wiring Scheme |
T568A/B-T568A/B |
---|---|
Packaging |
Individually packaged in a clear plastic bag. |
Connectors
Materials
Description | Material | Type |
---|---|---|
Plug | Polycarbonate | RJ45 |
Boot | Polycarbonate | Snagless |
Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR |
---|
236 ohm/km |
Dielectric Strength |
750 V AC (RMS) |
---|---|
Current Rating |
1.5 A |
Insulation Resistance |
5 G ohm*km |
Rated Voltage |
30 V DC |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
Temperature Range
Installation Temperature Range |
0°C To +50°C |
---|---|
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Termination Interface
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
Standards
ISO/IEC Compliance |
ISO/IEC 11801-1 |
---|---|
Data Category |
Category 6A |
ANSI Compliance |
ANSI/TIA/EIA 568 C.2 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Suitability
Suitability - Indoor |
Yes |
---|
Related Part Numbers
Related Parts |
CAT6A Modular Jacks, CAT6A Patch Panels |
---|
History
Update and Revision |
Revision Number: 0.11 Revision Date: 09-28-2023 |
---|
Information
Update and Revision |
Revision Number: 0.11 Revision Date: 09-28-2023 |
---|