CAT5E UTP CMR Bonded Pigtails
Regions Available: Global
Suitable Applications |
IBDN System 1200, TIA Category 5E, ISO Class D, 1000BASE-T, 100BASE-T |
---|
Total Number of Pairs |
4 |
---|
Overall Nominal Diameter |
0.21 in |
---|---|
Packaging |
Individually packaged in a clear plastic bag. |
Description | Material | Color |
---|---|---|
Boot | Elastomer | Translucent |
Conductor | BC - Bare Copper | |
Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
Inner Jacket | PVC - Polyvinyl Chloride | |
Insulation | PO - Polyolefin | |
Outer Jacket | PVC - Polyvinyl Chloride |
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Min Bend Radius (Overall Cable) |
1.040 in |
---|---|
Plug /Jack Compatibility |
RJ45 |
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
UL Rating |
Riser |
---|---|
Data Category |
Category 5e |
TIA/EIA Compliance |
Category 5E - TIA 568-C.2, Class D - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Environmental Space |
Riser |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Safety Listing |
ACA, c(UL)us Listed |
---|
Related Parts |
CAT5E Modular Jacks and Couplers, CAT5E Patch Panels, GigaBIX Connectors |
---|
Labeling |
Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
---|
Update and Revision |
Revision Number: 0.226 Revision Date: 05-10-2023 |
---|
Item # | Color | Length |
---|---|---|
C501200015 | Black | 15 ft |
C501200020 | Black | 20 ft |
C501200025 | Black | 25 ft |
C501200035 | Black | 35 ft |
C501200050 | Black | 50 ft |
C501200075 | Black | 75 ft |
C501200100 | Black | 100 ft |
C501300015 | Black | 15 ft |
C501300020 | Black | 20 ft |
C501300025 | Black | 25 ft |
C501300035 | Black | 35 ft |
C501300050 | Black | 50 ft |
C501300075 | Black | 75 ft |
C501300100 | Black | 100 ft |
C501206015 | Blue | 15 ft |
C501206020 | Blue | 20 ft |
C501206025 | Blue | 25 ft |
C501206035 | Blue | 35 ft |
C501206050 | Blue | 50 ft |
C501206075 | Blue | 75 ft |
C501206100 | Blue | 100 ft |
C501306015 | Blue | 15 ft |
C501306020 | Blue | 20 ft |
C501306025 | Blue | 25 ft |
C501306030 | Blue | 30 ft |
C501306035 | Blue | 35 ft |
C501306050 | Blue | 50 ft |
C501306075 | Blue | 75 ft |
C501306100 | Blue | 100 ft |
C501208010 | Gray | 10 ft |
C501208015 | Gray | 15 ft |
C501208020 | Gray | 20 ft |
C501208025 | Gray | 25 ft |
C501208035 | Gray | 35 ft |
C501208050 | Gray | 50 ft |
C501208055 | Gray | 55 ft |
C501208060 | Gray | 60 ft |
C501208075 | Gray | 75 ft |
C501208080 | Gray | 80 ft |
C501208085 | Gray | 85 ft |
C501208100 | Gray | 100 ft |
C501308015 | Gray | 15 ft |
C501308020 | Gray | 20 ft |
C501308025 | Gray | 25 ft |
C501308030 | Gray | 30 ft |
C501308035 | Gray | 35 ft |
C501308050 | Gray | 50 ft |
C501308055 | Gray | 55 ft |
C501308060 | Gray | 60 ft |
C501308075 | Gray | 75 ft |
C501308100 | Gray | 100 ft |
C501205015 | Green | 15 ft |
C501205020 | Green | 20 ft |
C501205025 | Green | 25 ft |
C501205035 | Green | 35 ft |
C501205050 | Green | 50 ft |
C501205075 | Green | 75 ft |
C501205100 | Green | 100 ft |
C501305015 | Green | 15 ft |
C501305020 | Green | 20 ft |
C501305025 | Green | 25 ft |
C501305030 | Green | 30 ft |
C501305035 | Green | 35 ft |
C501305050 | Green | 50 ft |
C501305075 | Green | 75 ft |
C501305100 | Green | 100 ft |
C501203090 | Orange | 90 ft |
C501202090 | Red | 90 ft |
C501209015 | White | 15 ft |
C501209020 | White | 20 ft |
C501209025 | White | 25 ft |
C501209035 | White | 35 ft |
C501209050 | White | 50 ft |
C501209075 | White | 75 ft |
C501209100 | White | 100 ft |
C501309010 | White | 10 ft |
C501309015 | White | 15 ft |
C501309020 | White | 20 ft |
C501309025 | White | 25 ft |
C501309035 | White | 35 ft |
C501309050 | White | 50 ft |
C501309075 | White | 75 ft |
C501309100 | White | 100 ft |
C501204015 | Yellow | 15 ft |
C501204020 | Yellow | 20 ft |
C501204025 | Yellow | 25 ft |
C501204035 | Yellow | 35 ft |
C501204050 | Yellow | 50 ft |
C501204075 | Yellow | 75 ft |
C501204100 | Yellow | 100 ft |
C501304015 | Yellow | 15 ft |
C501304020 | Yellow | 20 ft |
C501304025 | Yellow | 25 ft |
C501304035 | Yellow | 35 ft |
C501304050 | Yellow | 50 ft |
C501304075 | Yellow | 75 ft |
C501304100 | Yellow | 100 ft |