CAT6+ F/UTP CMR Pigtails
Regions Available: Global
Suitable Applications |
IBDN Shielded System 2400, TIA Category 6, ISO Class E, 1000BASE-T |
---|
Total Number of Pairs |
4 |
---|
Overall Nominal Diameter |
0.26 in |
---|---|
Packaging |
Individually packaged in a clear plastic bag. |
Description | Material | Color |
---|---|---|
Boot | Elastomer | Same as cable |
Conductor | BC - Bare Copper | |
Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
Inner Jacket | PVC - Polyvinyl Chloride | |
Insulation | PO - Polyolefin | |
Outer Jacket | PVC - Polyvinyl Chloride |
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Min Bend Radius (Overall Cable) |
2.080 in |
---|---|
Plug /Jack Compatibility |
RJ45 |
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
UL Rating |
Riser |
---|---|
Data Category |
Category 6 |
TIA/EIA Compliance |
Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Environmental Space |
Riser |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Safety Listing |
c(UL)us Listed |
---|
Related Parts |
CAT6+ Shielded KeyConnect Modular Jacks and Couplers, Shielded Patch Panels |
---|
Labeling |
Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
---|
Update and Revision |
Revision Number: 0.265 Revision Date: 05-10-2023 |
---|
Item # | Color | Length |
---|---|---|
C6F1206015 | Blue | 15 ft |
C6F1206020 | Blue | 20 ft |
C6F1206025 | Blue | 25 ft |
C6F1206030 | Blue | 30 ft |
C6F1206035 | Blue | 35 ft |
C6F1206040 | Blue | 40 ft |
C6F1206045 | Blue | 45 ft |
C6F1206050 | Blue | 50 ft |
C6F1206055 | Blue | 55 ft |
C6F1206060 | Blue | 60 ft |
C6F1206065 | Blue | 65 ft |
C6F1206070 | Blue | 70 ft |
C6F1206075 | Blue | 75 ft |
C6F1206080 | Blue | 80 ft |
C6F1206082 | Blue | 82 ft |
C6F1206085 | Blue | 85 ft |
C6F1206090 | Blue | 90 ft |
C6F1206095 | Blue | 95 ft |
C6F1206100 | Blue | 100 ft |
C6F1306015 | Blue | 15 ft |
C6F1306020 | Blue | 20 ft |
C6F1306025 | Blue | 25 ft |
C6F1306030 | Blue | 30 ft |
C6F1306035 | Blue | 35 ft |
C6F1306040 | Blue | 40 ft |
C6F1306045 | Blue | 45 ft |
C6F1306050 | Blue | 50 ft |
C6F1306055 | Blue | 55 ft |
C6F1306060 | Blue | 60 ft |
C6F1306065 | Blue | 65 ft |
C6F1306070 | Blue | 70 ft |
C6F1306075 | Blue | 75 ft |
C6F1306080 | Blue | 80 ft |
C6F1306085 | Blue | 85 ft |
C6F1306090 | Blue | 90 ft |
C6F1306095 | Blue | 95 ft |
C6F1306100 | Blue | 100 ft |
C6F1208015 | Gray | 15 ft |
C6F1208020 | Gray | 20 ft |
C6F1208025 | Gray | 25 ft |
C6F1208030 | Gray | 30 ft |
C6F1208035 | Gray | 35 ft |
C6F1208040 | Gray | 40 ft |
C6F1208045 | Gray | 45 ft |
C6F1208050 | Gray | 50 ft |
C6F1208055 | Gray | 55 ft |
C6F1208060 | Gray | 60 ft |
C6F1208065 | Gray | 65 ft |
C6F1208070 | Gray | 70 ft |
C6F1208075 | Gray | 75 ft |
C6F1208080 | Gray | 80 ft |
C6F1208085 | Gray | 85 ft |
C6F1208090 | Gray | 90 ft |
C6F1208095 | Gray | 95 ft |
C6F1208100 | Gray | 100 ft |
C6F1308015 | Gray | 15 ft |
C6F1308020 | Gray | 20 ft |
C6F1308025 | Gray | 25 ft |
C6F1308030 | Gray | 30 ft |
C6F1308035 | Gray | 35 ft |
C6F1308040 | Gray | 40 ft |
C6F1308045 | Gray | 45 ft |
C6F1308050 | Gray | 50 ft |
C6F1308055 | Gray | 55 ft |
C6F1308060 | Gray | 60 ft |
C6F1308065 | Gray | 65 ft |
C6F1308070 | Gray | 70 ft |
C6F1308075 | Gray | 75 ft |
C6F1308080 | Gray | 80 ft |
C6F1308085 | Gray | 85 ft |
C6F1308090 | Gray | 90 ft |
C6F1308095 | Gray | 95 ft |
C6F1308100 | Gray | 100 ft |