CAT6+ UTP CMR Bonded Pigtails
Suitable Applications |
IBDN System 4800, 3600 and 2400, TIA Category 6, ISO Class E, 1000BASE-T |
---|
Total Number of Pairs |
4 |
---|
Overall Nominal Diameter |
0.238 in |
---|---|
Packaging |
Individually packaged in a clear plastic bag. |
Description | Material | Color |
---|---|---|
Boot | Elastomer | Translucent |
Conductor | BC - Bare Copper | |
Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
Inner Jacket | PVC - Polyvinyl Chloride | |
Insulation | PO - Polyolefin | |
Outer Jacket | PVC - Polyvinyl Chloride |
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-20°C To +75°C |
Min Bend Radius (Overall Cable) |
1.040 in |
---|---|
Plug /Jack Compatibility |
RJ45 |
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
UL Rating |
Riser |
---|---|
Data Category |
Category 6 |
TIA/EIA Compliance |
Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Environmental Space |
Riser |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Safety Listing |
c(UL)us Listed |
---|
Related Parts |
CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels, GigaBIX Connectors |
---|
Labeling |
Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
---|
Update and Revision |
Revision Number: 0.267 Revision Date: 05-10-2023 |
---|
Item # | Color | Length |
---|---|---|
C601200015 | Black | 15 ft |
C601200020 | Black | 20 ft |
C601200025 | Black | 25 ft |
C601200035 | Black | 35 ft |
C601200050 | Black | 50 ft |
C601200075 | Black | 75 ft |
C601200100 | Black | 100 ft |
C601300015 | Black | 15 ft |
C601300020 | Black | 20 ft |
C601300025 | Black | 25 ft |
C601300035 | Black | 35 ft |
C601300050 | Black | 50 ft |
C601300075 | Black | 75 ft |
C601300100 | Black | 100 ft |
C601206015 | Blue | 15 ft |
C601206020 | Blue | 20 ft |
C601206025 | Blue | 25 ft |
C601206035 | Blue | 35 ft |
C601206050 | Blue | 50 ft |
C601206075 | Blue | 75 ft |
C601206100 | Blue | 100 ft |
C601306015 | Blue | 15 ft |
C601306020 | Blue | 20 ft |
C601306025 | Blue | 25 ft |
C601306030 | Blue | 30 ft |
C601306035 | Blue | 35 ft |
C601306040 | Blue | 40 ft |
C601306045 | Blue | 45 ft |
C601306050 | Blue | 50 ft |
C601306075 | Blue | 75 ft |
C601306082 | Blue | 82 ft |
C601306100 | Blue | 100 ft |
C601306200 | Blue | 200 ft |
C601208010 | Gray | 10 ft |
C601208015 | Gray | 15 ft |
C601208020 | Gray | 20 ft |
C601208025 | Gray | 25 ft |
C601208030 | Gray | 30 ft |
C601208035 | Gray | 35 ft |
C601208050 | Gray | 50 ft |
C601208060 | Gray | 60 ft |
C601208065 | Gray | 65 ft |
C601208075 | Gray | 75 ft |
C601208085 | Gray | 85 ft |
C601208100 | Gray | 100 ft |
C601208130 | Gray | 130 ft |
C601308007 | Gray | 7 ft |
C601308015 | Gray | 15 ft |
C601308020 | Gray | 20 ft |
C601308025 | Gray | 25 ft |
C601308030 | Gray | 30 ft |
C601308035 | Gray | 35 ft |
C601308050 | Gray | 50 ft |
C601308060 | Gray | 60 ft |
C601308075 | Gray | 75 ft |
C601308100 | Gray | 100 ft |
C601308130 | Gray | 130 ft |
C601205015 | Green | 15 ft |
C601205020 | Green | 20 ft |
C601205025 | Green | 25 ft |
C601205035 | Green | 35 ft |
C601205050 | Green | 50 ft |
C601205075 | Green | 75 ft |
C601205100 | Green | 100 ft |
C601305015 | Green | 15 ft |
C601305020 | Green | 20 ft |
C601305025 | Green | 25 ft |
C601305035 | Green | 35 ft |
C601305050 | Green | 50 ft |
C601305075 | Green | 75 ft |
C601305100 | Green | 100 ft |
C601202020 | Red | 20 ft |
C601202075 | Red | 75 ft |
C601209010 | White | 10 ft |
C601209015 | White | 15 ft |
C601209020 | White | 20 ft |
C601209025 | White | 25 ft |
C601209035 | White | 35 ft |
C601209050 | White | 50 ft |
C601209075 | White | 75 ft |
C601209100 | White | 100 ft |
C601309010 | White | 10 ft |
C601309015 | White | 15 ft |
C601309020 | White | 20 ft |
C601309025 | White | 25 ft |
C601309035 | White | 35 ft |
C601309050 | White | 50 ft |
C601309075 | White | 75 ft |
C601309100 | White | 100 ft |
C601204015 | Yellow | 15 ft |
C601204020 | Yellow | 20 ft |
C601204025 | Yellow | 25 ft |
C601204035 | Yellow | 35 ft |
C601204050 | Yellow | 50 ft |
C601204075 | Yellow | 75 ft |
C601204100 | Yellow | 100 ft |
C601304015 | Yellow | 15 ft |
C601304020 | Yellow | 20 ft |
C601304025 | Yellow | 25 ft |
C601304035 | Yellow | 35 ft |
C601304050 | Yellow | 50 ft |
C601304075 | Yellow | 75 ft |
C601304100 | Yellow | 100 ft |