9511-1904

Belden Horizontal Cable Management

...
Horizontal Ring Style Cable Manager with Saddle Rings

Regions Available: Global
Get Product Alerts

Specifications
Application

Product Overview

Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mounting includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.

Environmental Space

Indoor

Construction and Dimensions

Rack Units

4U

Height

5.25 in

Width

19 in

Depth

3.0 in

Mechanical Characteristics

Mounting

19 in

Environmental and Overall Characteristics

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

6.5 lb

Related Part Numbers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.27 Revision Date: 05-31-2024

Part Numbers
Part # Height Width Depth Weight
9511-1904 6.9 in 19 in 3.0 in 6.5 lb