BHH192UFR

Belden Horizontal Cable Management

...
Horizontal Manager with Molded Fingers and Hinging Cover, front & rear

Regions Available: Global
Get Product Alerts

Specifications
Application

Product Overview

Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.

Construction and Dimensions

Rack Units

2U

Width

19 in

Depth

12.256 in

Mechanical Characteristics

Mounting

19 in

Environmental and Overall Characteristics

Finish

Black Powdercoat Finish

Material

Steel and Plastic Molded Fingers

Color

Black

Weight

6 lb

Related Part Numbers

Update and Revision

Revision Number: 0.36 Revision Date: 05-31-2024

Resources