Cable Standoff

19" Rackmount Cable Standoff

...
Rack Mount 19" Cable Standoff

Regions Available: Global
Get Product Alerts

Specifications
Application

Benefits

Provide horizontal cable lacing provisions while keeping the cabling distanced from equipment installed in a rack or cabinet

Environmental Space

Indoor

Construction and Dimensions

Width

19.0 in

Mechanical Characteristics

Mounting

Rack Mount 19” Horizontal

Environmental and Overall Characteristics

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Related Part Numbers

Included Parts

Mounting hardware

Packaging

Individual bag, bulk packaged

Update and Revision

Revision Number: 0.27 Revision Date: 11-09-2022

Part Numbers
Item # Depth Description
XCS-00-01 .50 in 19" Rackmount Cable Standoff with Multiple Obrounds for Lacing, No Offset
XCS-02-01 2.0 in 19" Rackmount Cable Standoff with Multiple Obrounds for Lacing, 2" Offset
XCS-04-01 4.0 in 19" Rackmount Cable Standoff with Multiple Obrounds for Lacing, 4" Offset
XCS-05-01 5.0 in 19" Rackmount Cable Standoff with Multiple Obrounds for Lacing, 5" Offset
XCS-06-01 6.0 in 19" Rackmount Cable Standoff with Multiple Obrounds for Lacing, 6" Offset
XCS-08-01 8.0 in 19" Rackmount Cable Standoff with Multiple Obrounds for Lacing, 8" Offset