CABLE MAN VERT LACING E-SERIES

EDAV5xx0-Series

...
Vertical Lacing Panel For E-Series END, ESN and ESH.

Regions Available: EMEA
Get Product Alerts

Specifications
Application

Environmental Space

Indoor

Construction and Dimensions

Width

85 mm

Environmental and Overall Characteristics

Material

Steel

Color

Metallic

Standards

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

The package comes with screws for installation

Packaging

Individually packed.

Update and Revision

Revision Number: 0.143 Revision Date: 02-27-2025

Part Numbers
Part # Height Min. cabinet size ESN / ESH / END 800 wide Min. cabinet size END 600 wide
EDAV5320 1225 mm 32U 37U
EDAV5370 1450 mm 37U 42U
EDAV5420 1695 mm 42U 47U
EDAV5450 1805 mm 45U N/A
EDAV5470 1895 mm 47U N/A