VCMFDR4X4

Belden Value Vertical Manager

...
Belden Value Vertical Manager with Snap-On Cover 4"W x 4"D x 84"H

Regions Available: Global
Get Product Alerts

Specifications
Application

Environmental Space

Indoor

Construction and Dimensions

Height

84.0 in

Width

4.0 in

Depth

4.0 in

Mechanical Characteristics

Mounting

Vertical

Environmental and Overall Characteristics

Finish

Black powdercoat

Color

Black

Weight

13.0 lb

Related Part Numbers

Included Parts

Mounting Hardware

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.61 Revision Date: 05-31-2024