ORATCxxxYP

Fiber Raceway Flex Tube, 80 mm, Yellow

...
Fiber Raceway Flex tube, 80mm (OD), PP, UL94 V2(xxx=xxxM*), Yellow

Regions Available: Asia Pacific
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Flex Tubes provide flexible guide for the fiber cable in /out from the downspout to the cabinet or equipment.

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Product Material
Materials
Material
Fire retardant plastic, Halogen free, UL94-V0 rated
Product Notes

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%. xxxM **: tube length in meters, the standard put up length for 80mm(OD) Flex tube is 25meters.

History

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024