ORCC04-0606YLHC

Fiber Raceway Horizontal Cross with cover, 100mm x 150mm, Yellow

...
Fiber Raceway Horizontal Cross with cover, 100mm x 150mm, Yellow

Regions Available: Asia Pacific
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Horizontal crosses are used for joining vertical straight ducts.

Construction

Height

100 mm

Width

150 mm

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Product Material
Materials
Material
Fire retardant plastic, Halogen free, UL94-V0 rated
Product Notes

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

History

Update and Revision

Revision Number: 0.12 Revision Date: 04-22-2024