ORCE02-02YL9HC

Fiber Raceway Horizontal 90° Elbow with cover, 50mm x 50mm, Yellow

...
Fiber Raceway Horizontal 90° Elbow with cover, 50mm x 50mm, Yellow

Regions Available: Asia Pacific
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Horizontal elbows are used to change the direction of horizontal routes.

Construction

Height

50 mm

Width

50 mm

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Product Material
Materials
Material
Fire retardant plastic, Halogen free, UL94-V0 rated
Product Notes

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

History

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024