ORCE04-12YL4UC

Fiber Raceway 45° Up Elbow with cover, 100mm x 300mm, Yellow

...
Fiber Raceway 45° Up Elbow with cover, 100mm x 300mm, Yellow

Regions Available: Asia Pacific
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Up/down elbows are used to connect horizontal routes at different height, or to allow the fiber path to be raised or lowered to avoid obstacles and change the routing.

Construction

Height

100 mm

Width

300 mm

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Product Material
Materials
Material
Fire retardant plastic, Halogen free, UL94-V0 rated
Product Notes

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. A 90° up/down elbow can be achieved by 2 x 45° up/down elbows joined together with 1 duct joiner. Humidity (R.H): 5% ~ 90%.

History

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024