ORCT04-0404YLHC

Fiber Raceway Horizontal Tee with cover, 100mm x 100mm, Yellow

...
Fiber Raceway Horizontal Tee with cover, 100mm x 100mm, Yellow

Regions Available: Asia Pacific
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Horizontal Tees are used to join straight duct or provide a method of aggregating the cable into trunk horizontal duct.

Construction

Height

100 mm

Width

100 mm

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Product Material
Materials
Material
Fire retardant plastic, Halogen free, UL94-V0 rated
Product Notes

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

History

Update and Revision

Revision Number: 0.12 Revision Date: 04-22-2024