ORD02-02YLC

Fiber Raceway Straight Duct with cover, 50mm x 50mm, Yellow

...
Fiber Raceway Straight Duct with cover, 50mm x 50mm, Yellow

Regions Available: Asia Pacific
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Infrastructure & Cable Routing.

Construction

Height

50 mm

Width

50 mm

Length

2 m

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Product Material
Materials
Material
Fire retardant plastic, Halogen free, UL94-V0 rated
Product Notes

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. The standard duct color is yellow, other color options like orange or black are available upon request. Humidity (R.H): 5% ~ 90%

History

Update and Revision

Revision Number: 0.12 Revision Date: 04-22-2024