ORMTV43

Fiber Raceway M14 Threaded Rod x 2EA, 3000 mm length

...
Fiber Raceway M14 Threaded Rod x 2EA, 3000 mm length

Regions Available: Asia Pacific
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Infrastructure & Cable Routing.

Construction

Length

3000 mm

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Product Notes

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%

History

Update and Revision

Revision Number: 0.8 Revision Date: 04-22-2024