Product Number: Stringer Radius Drop
Cable Runway Radius Drop - Stringer
Cable Runway Radius Drop - Stringer
-
Availability:
-
Global inventory:
Specifications
Application
Benefits |
Mounts to the side stringer of cable runway to help maintain proper Catgeory 5e/6/6A or fiber bend radius., Quick and easy installation., Provides 3" bend radius., Stringer Radius Drop attaches to the side of the runway., Compatible with Telco Style Cable Runway Width. |
---|---|
Features |
Includes 2 Cable Spools |
Environmental Space |
Indoor |
Construction and Dimensions
Width |
8.0 in |
---|
Environmental and Overall Characteristics
Finish |
Black Powdercoat Finish |
---|---|
Material |
Steel |
Color |
Black |
Related Part Numbers
Included Parts |
Includes 2 Cable Spools |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.106 Revision Date: 11-09-2022 |
Information
Included Parts |
Includes 2 Cable Spools |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.106 Revision Date: 11-09-2022 |
Part Numbers
Part # | Description | Color | Included Parts |
---|---|---|---|
BLRRD101-12B | Cable Runway Radius Drop - Stringer | Black | Includes 2 Cable Spools |