Product Number: Secure Patch Accessories
Belden SecurePatch Accessories
SecurePatch Accessories
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Connecting Brackets enables 11U/22U units to be connected in any combination while allowing patch cord pass through from one unit to another. Quarter-turn with 3 number combination locks available. Adjustment plates for front and rear rack installation encloses the gap between two SecurePatch covers installed back to back on a 3" deep equipment Rack. When the adjustment plates are installed, inside usable mounting space is reduced by 2U. |
---|
Related Part Numbers
Update and Revision |
Revision Number: 0.46 Revision Date: 11-09-2022 |
---|
Information
Update and Revision |
Revision Number: 0.46 Revision Date: 11-09-2022 |
---|
Part Numbers
Part # | Description |
---|---|
BSP-ADPLATE | SecurePatch Accessories -- Adjustment plates for front and rear rack installation |
BSP-CBRKT | SecurePatch Accessories -- Connecting Bracket, for retrofitting 2 SecurePatch Together |
BSP-LOCK-C1 | SecurePatch Accessories -- Quarter-turn with 3 number Combination Lock |