Wall-Mount Racks
Wall-Mount Racks are available in two styles: hinged and swing-out. The hinged rack is 12" in height and features an adjustable lower shelf (2" to 6"), ideal for customization. The swing-out version provides easy access to the rear of rack-mounted equipment in a freestanding environment. It's ideal for applications where space is limited and rear access is essential.
Features & Benefits
- Ideal for Tight Spaces: Swing-out rack can be positioned as close as 7" from wall
- Ease of Use: Cable management allows for routing without interference of the swing rack
- Ensure Security: Friction lock prevents rack movement during service
-
Product Listing
Resources
Catalogs
Guides