Product Number: Raised Floor
Raised-Floor Zone Enclosures
Raised-Floor Zone Enclosures
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Ceiling-or floor-based zone connectivity replaces traditional homeruns to telecom rooms. Feeder category cables or pre-terminated cables are directed to a central distribution point in the zone where they interconnect to individual cable runs that fan out to each workstation outlet. |
---|---|
Benefits |
2' x 2' / 2' x 4', Ceiling/floor, Active/passive, Removable Door, Zone connectivity provides a way to keep most cabling permanent and undisturbed while making moves, adds and changes (MAC's) easier |
Environmental Space |
Indoor |
Related Part Numbers
Update and Revision |
Revision Number: 0.108 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.108 Revision Date: 02-03-2025 |
---|
Part Numbers
Part # | Description | Part Class |
---|---|---|
XUFAE252512-S01 | 7U Active Raised Floor Enclosure with removable tray for use with Patch Panels | Active |
XUFPE252512-S01 | 11U Passive Raised Floor Enclosure for Patch Panels | Passive |
XUFPE25257-S01 | 8U divided 4U + 4U Passive Raised Floor Enclosure with Rotating Brackets for 19" patch panels | Passive |
XUFPE25254-S01 | 4U divided 2U + 2U Passive Raised Floor Enclosure with Rotating Brackets | Passive |