Category 6 Cable, 4 Pair, U/UTP, CMR, AIA
![APC6X1](https://cdn.belden.com/-/media/Project/Belden/Belden/Image-Unavailable-Icon-Belden-2020-09.png?h=117&w=117&rev=c01d72712cc84a0fa3437d0f46f03d46&v=1&d=20200917T185245Z&hash=AA400735F3811E116BB8F7C1D0041164)
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, Surveillance, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented X-Spline®) | PVC - Polyvinyl Chloride | 0.231 in (5.87 mm) | Yes |
Diameter Over Armor |
---|
0.470 in (11.9 mm) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Min. TCL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20 | 100 ± 15 Ohm | 40 |
4 | 3.78 dB/100m | 65.28 | 63.28 | 61.5 | 59.5 | 55.71 | 52.71 | 23.01 | 100 ± 15 Ohm | 40 |
8 | 5.32 dB/100m | 60.77 | 58.77 | 55.45 | 53.45 | 49.69 | 46.69 | 24.52 | 100 ± 15 Ohm | 40 |
10 | 5.95 dB/100m | 59.31 | 57.31 | 53.36 | 51.36 | 47.75 | 44.75 | 25 | 100 ± 15 Ohm | 40 |
16 | 7.55 dB/100m | 56.25 | 54.25 | 48.7 | 46.7 | 43.67 | 40.67 | 25 | 100 ± 15 Ohm | 37.96 |
20 | 8.47 dB/100m | 54.8 | 52.8 | 46.33 | 44.33 | 41.73 | 38.73 | 25 | 100 ± 15 Ohm | 36.99 |
25 | 9.51 dB/100m | 53.35 | 51.35 | 43.84 | 41.84 | 39.79 | 36.79 | 24.32 | 100 ± 15 Ohm | 36.02 |
31.25 | 10.67 dB/100m | 51.89 | 49.89 | 41.22 | 39.22 | 37.86 | 34.86 | 23.64 | 100 ± 15 Ohm | 35.05 |
62.5 | 15.38 dB/100m | 47.38 | 45.38 | 31.99 | 29.99 | 31.83 | 28.83 | 21.54 | 100 ± 15 Ohm | 32.04 |
100 | 19.8 dB/100m | 44.31 | 42.31 | 24.51 | 22.51 | 27.75 | 24.75 | 20.11 | 100 ± 15 Ohm | 30 |
155 | 25.16 dB/100m | 41.46 | 39.46 | 16.3 | 14.3 | 23.95 | 20.95 | 18.77 | 100 ± 15 Ohm | 28.1 |
200 | 28.98 dB/100m | 39.8 | 37.8 | 10.82 | 8.82 | 21.73 | 18.73 | 18 | 100 ± 15 Ohm | 26.99 |
250 | 32.85 dB/100m | 38.35 | 36.35 | 5.5 | 3.5 | 19.79 | 16.79 | 17.32 | 100 ± 15 Ohm | 26.02 |
UL Voltage Rating |
---|
300 V (CMR) |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Installation Min. |
---|
4.7 in |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
145 lbs/1000ft (216 kg/km) |
Environmental Suitability |
Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEC 60332-1-2 |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMR |
ICEA Compliance |
S-116-732 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6 |
Third Party Performance Verification |
Category 6 |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 400 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
Update and Revision |
Revision Number: 0.27 Revision Date: 04-29-2024 |
---|