Product Number: CBL-L8C-1000

Reusable plastic cable label tags

Reusable 8 colors plastic cable label tags – 1000 pcs * Blue, Dark Blue, Yellow, Orange, White, Red, Purple, Green

  • Availability:
    EMEA
  • Global inventory:
    Available
  • Specifications
  • Resources

Specifications

Material

100% nylon * The colors in the box: Blue, Dark Blue, Yellow, Orange, White, Red, Purple, Green * 1 pcs sample dimension: 38.0 x 16.0 x 1.0 mm3 * Each of the colored label tags 125pcs packed in plastic bag. * Each carton box containing 8 x 125pcs of each color Total 1000pcs. * Carton box dimensions: 380.0 x 68.0 x 190.0 mm3

Weight

890 g

Update and Revision

Revision Number: 0.32 Revision Date: 02-13-2025

Update and Revision

Revision Number: 0.32 Revision Date: 02-13-2025

Resources

Resources