DCX-AUHD-012P

DCX ADAP UHD 12P BLACK

...
DCX Adapter for FX UHD Mounting 12-port (2 module), Black

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Construction

Weight

0.104 lb

Height

1.55 in

Width

4.46 in

Length

3.85 in

Inner Jacket

Inner Jacket

Inner Jacket

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Product Material
Materials
Description Material Color
Mounting Assembly PC/ABS Tairiloy AC3100 Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

DCX Frame Module & Patch Panel

Product Notes

Packaging

Individually packaged in a plastic bag

History

Update and Revision

Revision Number: 0.10 Revision Date: 11-27-2024

Resources
All Resources