FDSH0245F

Indoor/Outdoor Riser Heavy Duty Loose Tube OS2 24F Armor Unitized6

...
FX Indoor/Outdoor Heavy Duty Loose Tube OS2 24 Fibers OFCR Corrugated Steel Tape Armor Sub-Units(6F) Gel Black
Get Product Alerts

Specifications
Product Overview

Print Legend

BELDEN 24xOS2 IN/OUTDOOR ARMORED LOOSE TUBE CABLE FDSH0245F E95466(-PLANT ID) (UL) TYPE OFNP C(UL) ---FT4--- ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL)

Environmental Space

Indoor/Outdoor

Suitable Applications

Indoor/Outdoor

Construction
Fiber Cable Construction
Fiber Type Fiber Count
OS2 24

Fiber Color Coding

TIA-598-D

Buffer Specification
Buffer Material
Loose tube - Gel-filled

Central Strength Member

GRP

Cable Core Waterblocking

Waterblock Tape

Bulk Cable Weight

15 lbs/1000ft

Weight

150 kg

SubUnit Specifications

Number of Active Subunits

4

Number of Subunit Positions

6

Fibers Per Subunit

6

Physical Specifications

Type of Armor

Corrugated Steel Tape

Jacket Specifications

Number of Jackets

Double Jacket

Inner Jacket

Number of Ripcords

2

Color

Black

Material

PVC - Polyvinyl Chloride

Outer Jacket Specifications
Outer Jacket
Material Nominal Diameter
Thermoplastic 0.63 in (16 mm)

Color

Black

Number of Ripcords

2

Nom. Diameter

.54 (13.7)

Optical Characteristics

Fiber Core Diameter

8.2/125μm

Max. Attenuation at 1310 nm

0.40 dB/km

Max. Attenuation at 1550 nm

0.30 dB/km

Wavelength

1310 nm / 1550 nm

10 Gigabit Ethernet Performance

10,000 m / 40,000 m

1 Gigabit Ethernet Performance

5,000 m / -

Mechanical Characteristics

Crush Resistance

440

Mechanical Tests
Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Max. Tensile Strength Installation (Short Term) 135 N (600 lbf)
Cable Max. Tensile Strength Operation (Long Term) 40 N (180 lbf)
Cable Impact Resistance 2.9 N/cm
Temperature Range

Operating Temperature Range

-40C to +70C

Installation Temperature Range

-30C to +60C

Storage Temperature Range

-40C to +80C

Product Material

UL Rating/Flame Test

Riser

Standards

UL Flammability

OFCR

C (UL) US

FT4

TIA/EIA Compliance

ANSI/ICEA S-104-696

RoHS

Yes

History

Update and Revision

Revision Number: 0.85 Revision Date: 05-31-2024

Part Numbers
Item # Color Put-Up Type UPC
FDSH0245F Black Reel 612825387312

Resources
All Resources