Indoor Plenum OM4 Breakout 2F 2mm Sub-Units Aqua
Suitable Applications |
Horizontal Backbone |
---|
Fiber Type |
OM4 |
---|---|
Fiber Core Diameter |
50/125μm µm |
Fiber Diameter |
250 µm |
Buffer Material |
PVC - Polyvinyl Chloride |
Buffer Diameter |
900 μm µm |
Fiber Count |
2 |
Fiber Color Coding |
TIA-598-D |
Number of Active Subunits |
2 |
---|---|
Fibers Per Subunit |
1 |
Subunit Diameter |
0.078 in (2.0 mm) |
Subunit Strength Members |
Aramid yarns |
Central Strength Member |
GRP |
Core Wrap |
Nomex Tape |
Strength Member |
Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.23 in (5.9 mm) |
Color |
Aqua |
Number of Ripcords |
2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1100 m | 550 m |
10 Gigabit Ethernet Performance | 550 m | -- |
Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1330 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
100 N/cm |
Bulk Cable Weight |
14 lbs/kft (21 kg/km) |
---|
Installation Temperature Range |
-0°C to +60°C |
---|---|
Operating Temperature Range |
-0°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65, Product Lens™ |
Flammability / Reaction to Fire |
OFNP, FT6 |
ICEA Compliance |
S-83-596 |
TIA/EIA Compliance |
ANSI/ICEA S-83-596 |
Update and Revision |
Revision Number: 0.79 Revision Date: 05-31-2024 |
---|
Item # | Color | Putup Type | UPC |
---|---|---|---|
FI4B002PBA | Aqua | Reel | 612825369622 |