Outdoor Central Loose Tube OM2 12 Fibers
Product Category |
Central Loose Tube |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Outdoor & Wet Locations, Aerial (Lashed) |
Fiber Type |
OM2 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
12 |
Fiber Color Coding |
TIA-598-D |
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
0 |
Fibers Per Subunit |
12 |
Subunit Waterblocking |
Gel Filled |
Subunit Diameter |
0.150 in (3.8 mm) |
Subunit Color |
Blue |
Subunit Strength Members |
Aramid Yarns |
Core Wrap |
Waterblocking tape |
Cable Core Waterblocking |
Gel Filled |
Strength Member |
Fiberglass Yarns |
---|---|
Jacket Material |
PE - Polyethylene |
Nom. Diameter |
0.315 in (8.0 mm) |
Color |
Black |
Number of Ripcords |
1 |
Wavelength | 850 nm | 953 nm | 1300 nm |
---|---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km | |
1 Gigabit Ethernet Performance | 600 m | - | 600 m |
10 Gigabit Ethernet Performance | 82 m | - | - |
Min. Restricted Mode Launch | 950 MHz.km | - | 500 MHz.km |
Min. Effective Modal Bandwidth (EMB) | - | ||
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz.km | - | 500 MHz.km |
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
34 lbs/kft (51 kg/km) |
---|
Installation Temperature Range |
-30C to +60C |
---|---|
Operating Temperature Range |
-40C to +70C |
Storage Temperature Range |
-40C to +70C |
Environmental Suitability |
Outdoor |
---|---|
Sustainability |
CA Prop 65 |
ICEA Compliance |
S-87-640 |
TIA/EIA Compliance |
ANSI/ICEA S-87-640 |
Update and Revision |
Revision Number: 0.361 Revision Date: 04-01-2024 |
---|
Item # | Color | UPC |
---|---|---|
FS2C012N0 | Black | 612825370048 |