FS4H0726G

Heavy Duty Loose Tube OM4 72F OSP Armor Unitized

...
Outdoor Heavy Duty Loose Tube OM4 72 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Gel Black
Get Product Alerts

Specifications
Product Overview

Print Legend

BELDEN 72XOM4-BIF OUTDOOR ARMORED LOOSE TUBE CABLE FS4H0726G --- ROHS (LOT LENGTH MARKING) (MMYYYY DATE CODE) (SEQUENTIAL LENGTH MARKING)

Environmental Space

Outdoor

Construction
Fiber Cable Construction
Fiber Count
72

Central Strength Member

Upjacketed GRP

Cable Core Waterblocking

Waterblock Tape

SubUnit Specifications

Number of Active Subunits

2

Number of Subunit Positions

5

Fibers Per Subunit

12

Physical Specifications

Type of Armor

Corrugated Steel Tape

Jacket Specifications

Number of Jackets

Double Jacket

Inner Jacket

Number of Ripcords

2

Color

Black

Material

PE - Polyethylene

Outer Jacket Specifications
Outer Jacket
Nominal Diameter
0.61 in (15.5 mm)

Number of Ripcords

2

Optical Characteristics

Effective Modal Bandwidth (EMB)

4700 MHz-km / 500 MHz-km

Fiber Core Diameter

50/125μm

Max. Attenuation at 1300 nm

1.0 dB/km

Max. Attenuation at 850 nm

3.0 dB/km

Wavelength

850 nm / 1300 nm

10 Gigabit Ethernet Performance

550 m / 300 m

1 Gigabit Ethernet Performance

- / 550 m

Min. Overfilled Launch (OFL) Bandwidth

3500 MHz-km /550 Mhz-km

Mechanical Characteristics

Crush Resistance

440

Mechanical Tests
Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 20x Cable OD
Cable Min. Bend Radius Operation (Long Term) 15x Cable OD
Cable Impact Resistance 4.4 N/cm
Product Material

UL Rating/Flame Test

OSP

Standards

TIA/EIA Compliance

ANSI/ICEA S-87-640

RoHS

Yes

History

Update and Revision

Revision Number: 0.67 Revision Date: 05-31-2024

Part Numbers
Item # Color UPC
FS4H0726G Black 612825371687

Resources
All Resources