Product Number: M-SFP-LX/LC transceiver

SFP Fiberoptic Gigabit Ethernet Transceiver.

***no longer available*** SFP Fiberoptic Gigabit Ethernet Transceiver.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Type

M-SFP-LX/LC

Name

M-SFP-LX/LC

Port type and quantity

1 x 1000BASE-LX with LC connector

Single mode fiber (SM) 9/125 µm

0 m - 20 km, 0 - 11 dB link budget at 1310 nm A = 0.4 dB/km, 3 dB reserve, D = 3.5 ps/(nm x km)

Multimode fiber (MM) 50/125 µm

0 - 550 m, 0 - 11 dB link budget at 1310 nm A = 1 dB/km, 3 dB reserve, B = 800 MHz x km With f/o adapter in line with IEEE 802.3-2000 clause 38 (single-mode fiber offset-launch mode conditioning patch cord)

Multimode fiber (MM) 62.5/125 µm

0 - 550 m, 0 - 11 dB link budget at 1310 nm, A = 1 dB/km, 3 dB reserve, B = 500 MHz x km, With f/o adapter in line with IEEE 802.3-2000 clause 38 (single-mode fiber offset-launch mode conditioning patch cord)

Operating Voltage

power supply via the switch

Power consumption

1 W

Diagnostics

optical input and output power, transceiver temperature

Operating temperature

0-+60 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

20 mm x 18 mm x 50 mm

Weight

40 g

Mounting

SFP slot

Protection class

IP 20

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80 - 1000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz - 150 kHz), 10 V (150 kHz - 80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of industrial control equipment

cUL 60950-1

Update and Revision

Revision Number: 0.38 Revision Date: 06-19-2023

Update and Revision

Revision Number: 0.38 Revision Date: 06-19-2023

Part Numbers

Item # Type
943015501 M-SFP-LX/LC (ABB)

Resources

Resources