7/8" Power Double-Ended Cordset: Male straight to female straight, 3-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

Regions Available: Global
Product Family |
Power Connector |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Unshielded |
Rated Voltage |
600 V |
Rated Current* |
10 A |
Rated Current (UL)* |
10 A |
Product Sub Family |
7/8" |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
straight |
Attachment Type |
Coupling nut with internal threads |
Number of Pins |
3 |
Coding |
A |
Ambient Temperature (Operation)* |
- 30 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67, NEMA 6P |
Contact Plating |
Au over Ag |
Contact Bearer Color |
Yellow |
Molded Body Material |
TPU |
Molded Body Color |
Yellow |
Attachment Material |
Al |
Cable Number |
838 |
---|---|
Conductor Size |
16 AWG (65/34) |
Number of Wires |
3 |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Conductor material |
Stranded, BC |
Cable Jacket Material |
TPE |
Cable Jacket Color |
Yellow |
Cable Diameter D |
Ø 8 mm |
Wire Insulation Material |
PVC-Nylon |
Insulated Wire Diameter |
Ø 2.5 mm |
Ambient Temperature (Fixed Installation) |
-30 °C to +90°C |
UL Cable Type |
TC-ER (90°C Dry / 75°C Wet) 600 V |
Flammability Class (Cable Jacket) |
FT4 / IEEC 1202 |
Cable Characteristics |
Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex |
Product Sub Family, Side 2 |
7/8" |
---|---|
Type of Contact / Gender, Side 2 |
Female |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Coupling Nut |
Number of Pins, Side 2 |
3 |
Coding, Side 2 |
A |
Operating Temperature (UL), Side 2 |
- 30 °C - + 90 °C |
Protection Degree / IP Rating, Side 2** |
IP65, IP67, NEMA 6P |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Au/Ag |
Contact Bearer Material, Side 2 |
TPU |
Contact Bearer Color, Side 2 |
Yellow |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
Yellow |
Attachment Material, Side 2 |
Al |
Attachment Plating, Side 2 |
anodized black |
Note, Side 2 |
Do not connect or disconnect under load |
UL-File |
E104696 |
---|---|
UL |
UL recognized |
RoHS Compliant |
Yes |
---|
Oil Resistance |
Oil Res II |
---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
Update and Revision |
Revision Number: 0.54 Revision Date: 02-03-2025 |
---|
Item # | Item Description | Cable Length |
---|---|---|
500004599 | RSRK 301-838/6M | 6 m |