RSW 401-839

7/8" Power Single-Ended Cordset: Male, angled, 4-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

RSW 401-839
RSW 401-839 - 7/8" Power Single-Ended Cordset: Male, angled, 4-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG
Get Product Alerts

Specifications

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Cordset, single ended

Type of Contact / Gender

Male

Connector Design

angled

Number of Pins

4

Coding

A

Shielding

Unshielded

Attachment Type

Coupling nut with internal threads

Rated Voltage

600 V

Rated Current*

10 A

Rated Current (UL)*

10

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Materials

Contact Plating

Au over Ag

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Data

Cable Number

839

Conductor Size

16 AWG (65/34)

Number of Wires

4

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 8.7 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Approvals

UL-File

E104696

UL

UL recognized

Safety & Environmental Compliance

RoHS Compliant

Yes

Notes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

History

Update and Revision

Revision Number: 0.41 Revision Date: 05-04-2023

Part Numbers
Item # Item Description Cable Length
500003715 RSW 401-839/3M 3 m