AX100781

Velcro Saddle

...
Velcro Saddle, black

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Patch Panels in rack or cabinet installations, Telecom Room

Construction

Weight

0.220 lbs

Height

1.020 in

Width

0.770 in

Depth

0.5 in

Inner Jacket

Inner Jacket

Inner Jacket

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Product Material
Materials
Description Material Color
Saddle Plastic - UL94V-0 Black
Related Part Numbers

Related Parts

Multi-Rack, Patch Panel in rack or cabinet

Product Notes

Packaging

25 units packaged in a clear plastic bag.

History

Update and Revision

Revision Number: 0.22 Revision Date: 10-03-2024