...

Hirschmann GREYHOUND 1040 Full Gigabit Rack Mount Switches

The GREYHOUND 1040 switches feature interchangeable media modules and redundant power supplies that allow you to update your live network and keep pace with changing bandwidth and Power over Ethernet (PoE) needs. These switches support up to 28 Gigabit ports, including a 2.5 Gigabit Ethernet fiber option, to balance your speed and cost requirements.

Features & Benefits

  • Balance Speed With Costs: Meet high-speed communications requirements in a cost-effective way with a 2.5 Gigabit Ethernet fiber port option
  • High Network Availability: Extended range of management features including comprehensive security mechanisms, redundancy protocols and diagnostic features
  • Modify Live Networks: Easy add more ports or change port types to live networks through the device’s media modules to react quickly to changing bandwidth and power needs
  • Maximizes Uptime: Maintain high levels of network availability through redundant field interchangeable and hot-swappable power supplies you can change while under operation