MTS8010-Chassis

MAMMUTHUS Layer3 Modular Core Switch - MTS8000 Series Switch

...
15U rack mount, dual engine, 8 × media modules, 2 × switch fabric units, 4 × modular PSUs, 2 × fan trays

Regions Available: Global
Get Product Alerts

Specifications
Product description

Type

MTS8010-Chassis

Description

15U rack mount, dual engine, 8 × media modules, 2 × switch fabric units, 4 × modular PSUs, 2 × fan trays

Port type and quantity

2 × engine slots, 8 × media module slots and 2 × switch fabric unit slot

Engine Redundancy

Yes

Heat Radiation Type

2 × modular redundant fan trays, hot swappable, 2 × fan trays are mandatory for MTS8010-Chassis

More Interfaces

Power Supply

4 × modular redundant PSUs, hot swappable, Min. 1 × PSU, Max. 4 × PSUs

Power requirements

Operating Voltage

100-240VAC, 50-60HZ

Ambient conditions

Permissible Humidity (Storage/Transport)

5% to 95%

Operating temperature

0-+55 °C

Storage/transport temperature

-40-+70 °C

Relative humidity (non-condensing)

10-90 %

Width

441 mm

Height

666 mm

Depth

434.8 mm

Weight

32.48 kg

Mounting

Rack mount

Mechanical stability

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10V/m (80-1000MHz), 3V/m (1000-6000MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 61000-4-8 power freq magnetic field

30A/m

EN 61000-4-11 voltagedips,shortinterrupt

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EMC emitted immunity

EN 55032

EN 55032 Class A

EN 61000-3-2

EN 61000-3-2 Class A

EN 61000-3-3

EN 61000-3-3

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Approvals

FCC

CE/FCC Compliant

Common Criteria

EAL 2+

China Network Access Certificate

Compliant

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Scope of delivery and accessories

Accessories to Order Separately

Engine, media module, switch fabric, hybrid card, PSU, fan tray, SFP, Network Management Industrial HiVision

Scope of delivery

Device, console cable, installation package, "*Power cord does not included in the package

History

Update and Revision

Revision Number: 0.59 Revision Date: 02-03-2025

Part Numbers
Item # Type
942999791 MTS8010-Chassis