DCX-02RU

DCX RACKMOUNT 288F 2U PATCH PANEL HIGH DENSITY

...
DCX RACKMOUNT 288F 2U PATCH PANEL HIGH DENSITY

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Optical Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight

15 lbs

Height

3.50 in

Width

19.55 in

Length

21.98 in

Physical Specifications

Max Capacity

288 Terminations (LC) : 24 Cassettes, Base - 12/36 Cassettes, Base - 8

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Product Material
Materials
Description Material
Housing Steel
Cable Tray PC/ABS & Steel
Label Holder Polycarbonate
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

DCX Cassettes, Adapter Frames, MPO Trunks, Patch Cord

Product Notes

Packaging

Individually packaged in a cardboard box.

Notes

Hardware Kit contains: Screws (12-24); Screws (10-32); 4 Velcro cable tie; Tie Wraps.

History

Update and Revision

Revision Number: 0.52 Revision Date: 02-21-2025